Impulse tubes, 6 mm, R 1/8, 1500 mm, Copper Cu-DHP CW024A H040, For product type: AV(P)QM (T)
003H6852
Impulse tube set AV R 1/8##,fi 6x1,5m
Impulse tube set AV R 1/8##,fi 6x1,5m
Gross weight | 0.342 Kilogram |
Net weight | 0.342 Kilogram |
Volume | 3.927 Liter |
EAN | 5702421541555 |
Gross weight | 0.342 Kilogram |
Net weight | 0.342 Kilogram |
Volume | 3.927 Liter |
EAN | 5702421541555 |
Connection size | R 1/8 |
Description | Impulse tube set AV R 1/8##,fi 6x1,5m |
Diameter [mm] | 6 mm |
For product type | AV(P)QM (T) |
In scope of WEEE and contain batteries | No |
Length [mm] | 1500 mm |
Material | Copper Cu-DHP CW024A H040 |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
Suitable for valve of diameter [mm] [Max] | 50 mm |
Suitable for valve of diameter [mm] [Min] | 15 mm |
Type | Impulse tubes |
Connection size | R 1/8 |
Description | Impulse tube set AV R 1/8##,fi 6x1,5m |
Diameter [mm] | 6 mm |
For product type | AV(P)QM (T) |
In scope of WEEE and contain batteries | No |
Length [mm] | 1500 mm |
Material | Copper Cu-DHP CW024A H040 |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 25 bar |
Product group | Accessories - SAC |
Suitable for valve of diameter [mm] [Max] | 50 mm |
Suitable for valve of diameter [mm] [Min] | 15 mm |
Type | Impulse tubes |