Actuators and adjustment parts, For product type: AVP-F, AVQ, AVQM, Mounting version: Return
003H6841
Actuator PN25 AVP-F return, AVQ, AVQM
Actuator PN25 AVP-F return, AVQ, AVQM
Gross weight | 1.892 Kg |
Net weight | 1.892 Kg |
Volume | 5.717 Liter |
EAN | 5702421552940 |
Gross weight | 1.892 Kg |
Net weight | 1.892 Kg |
Volume | 5.717 Liter |
EAN | 5702421552940 |
Description | Actuator PN25 AVP-F return, AVQ, AVQM |
For product type | AVP-F, AVQ, AVQM |
In scope of WEEE and contain batteries | No |
Mounting version | Return |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c9bad8ff-3d1d-4e7a-81a7-e47064aad95f |
SCIP dossier product name | ACTUAT.PN25. AVP-F RETURN. AVQ. AVQM |
Type | Actuators and adjustment parts |
Description | Actuator PN25 AVP-F return, AVQ, AVQM |
For product type | AVP-F, AVQ, AVQM |
In scope of WEEE and contain batteries | No |
Mounting version | Return |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c9bad8ff-3d1d-4e7a-81a7-e47064aad95f |
SCIP dossier product name | ACTUAT.PN25. AVP-F RETURN. AVQ. AVQM |
Type | Actuators and adjustment parts |