Actuators and adjustment parts, For product type: AVP-F, Mounting version: Flow
003H6840
Actuator PN25 0,5 AVP-F flow
Actuator PN25 0,5 AVP-F flow
Gross weight | 2.257 Kg |
Net weight | 2.257 Kg |
Volume | 5.12 Liter |
EAN | 5702421552926 |
Gross weight | 2.257 Kg |
Net weight | 2.257 Kg |
Volume | 5.12 Liter |
EAN | 5702421552926 |
Description | Actuator PN25 0,5 AVP-F flow |
For product type | AVP-F |
In scope of WEEE and contain batteries | No |
Mounting version | Flow |
Product group | Accessories - SAC |
Type | Actuators and adjustment parts |
Description | Actuator PN25 0,5 AVP-F flow |
For product type | AVP-F |
In scope of WEEE and contain batteries | No |
Mounting version | Flow |
Product group | Accessories - SAC |
Type | Actuators and adjustment parts |