Actuators and adjustment parts, For product type: AVPQ4, 0.20 bar - 1.00 bar, Mounting version: Flow
003H6838
Act. & adj.part PN25 0,2-1,0 AVPQ 4 flow
Act. & adj.part PN25 0,2-1,0 AVPQ 4 flow
Gross weight | 4.501 Kg |
Net weight | 4.501 Kg |
Volume | 9.455 Liter |
EAN | 5702421552889 |
Gross weight | 4.501 Kg |
Net weight | 4.501 Kg |
Volume | 9.455 Liter |
EAN | 5702421552889 |
Description | Act. & adj.part PN25 0,2-1,0 AVPQ 4 flow |
For product type | AVPQ4 |
In scope of WEEE and contain batteries | No |
Mounting version | Flow |
Pressure setting range [bar] [Max] | 1 bar |
Pressure setting range [bar] [Min] | 0.2 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a086beba-8c44-457a-95cf-80aa91529e56 |
SCIP dossier product name | Act.adj.part. PN25. 0.2-1.0. AVPQ 4 flow |
Type | Actuators and adjustment parts |
Description | Act. & adj.part PN25 0,2-1,0 AVPQ 4 flow |
For product type | AVPQ4 |
In scope of WEEE and contain batteries | No |
Mounting version | Flow |
Pressure setting range [bar] [Max] | 1 bar |
Pressure setting range [bar] [Min] | 0.2 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a086beba-8c44-457a-95cf-80aa91529e56 |
SCIP dossier product name | Act.adj.part. PN25. 0.2-1.0. AVPQ 4 flow |
Type | Actuators and adjustment parts |