Actuators and adjustment parts, For product type: AVP, 1.00 bar - 5.00 bar, Mounting version: Flow
003H6836
Act. & adj.part PN25 1-5 AVP flow
Act. & adj.part PN25 1-5 AVP flow
Gross weight | 3.26 Kg |
Net weight | 3.26 Kg |
Volume | 9.623 Liter |
EAN | 5702421552865 |
Gross weight | 3.26 Kg |
Net weight | 3.26 Kg |
Volume | 9.623 Liter |
EAN | 5702421552865 |
Description | Act. & adj.part PN25 1-5 AVP flow |
For product type | AVP |
In scope of WEEE and contain batteries | No |
Mounting version | Flow |
Pressure setting range [bar] [Max] | 5 bar |
Pressure setting range [bar] [Min] | 1 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c8596d61-3b15-456f-a9ae-4af614ad3f36 |
SCIP dossier product name | MD_ACT_PN25_FLO_I_HP |
Type | Actuators and adjustment parts |
Description | Act. & adj.part PN25 1-5 AVP flow |
For product type | AVP |
In scope of WEEE and contain batteries | No |
Mounting version | Flow |
Pressure setting range [bar] [Max] | 5 bar |
Pressure setting range [bar] [Min] | 1 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c8596d61-3b15-456f-a9ae-4af614ad3f36 |
SCIP dossier product name | MD_ACT_PN25_FLO_I_HP |
Type | Actuators and adjustment parts |