Actuators and adjustment parts, For product type: AVP, 1.00 bar - 5.00 bar, Mounting version: Return
003H6831
Act. & adj.part PN25 1-5 AVP return
Act. & adj.part PN25 1-5 AVP return
Gross weight | 3.048 Kg |
Net weight | 3.018 Kg |
Volume | 9.174 Liter |
EAN | 5702421552797 |
Gross weight | 3.048 Kg |
Net weight | 3.018 Kg |
Volume | 9.174 Liter |
EAN | 5702421552797 |
Description | Act. & adj.part PN25 1-5 AVP return |
For product type | AVP |
In scope of WEEE and contain batteries | No |
Mounting version | Return |
Pressure setting range [bar] [Max] | 5 bar |
Pressure setting range [bar] [Min] | 1 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6c1f8fe4-00c3-49c2-b07a-ba83f34ce6b8 |
SCIP dossier product name | MD_ACT_PN25_RET_I_HP |
Type | Actuators and adjustment parts |
Description | Act. & adj.part PN25 1-5 AVP return |
For product type | AVP |
In scope of WEEE and contain batteries | No |
Mounting version | Return |
Pressure setting range [bar] [Max] | 5 bar |
Pressure setting range [bar] [Min] | 1 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6c1f8fe4-00c3-49c2-b07a-ba83f34ce6b8 |
SCIP dossier product name | MD_ACT_PN25_RET_I_HP |
Type | Actuators and adjustment parts |