AVDS, PN 25, DN 20, External Thread, G 1 A, Mounting version: Flow

003H6668

AVDS PN25 20/4,5 1-5 thread flow/return

Product details

Gross weight 4.281 Kilogram
Net weight 4.281 Kilogram
Volume 10.687 Liter
EAN 5702421541890

 

Actuator diaphragm material EPDM
Application District Heating
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
Connection size G 1 A
Connection types External Thread
Description AVDS PN25 20/4,5 1-5 thread flow/return
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 10 bar
Flow control No
Flow limitation No
Function Press. reduction controller
Function VSP - P Yes
Function VSP - Q No
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 4.5 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Circulation water
Mounting version Flow
Number of ports 2
Permissible media Steam
PN alternative VSP 16
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 5 bar
Pressure setting range [bar] [Min] 1 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Stem position Normally open
Type AVDS
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Stainless steel, mat. No. 1.4122
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality