Diaphragms, EPDM, Water (AGFW FW510), 630 cm²

003G1459

Diaphragm Size 630 EPDM, AF range

Product details

Gross weight 0.858 Kilogram
Net weight 0.686 Kilogram
Volume 25.492 Liter
EAN 5702421814956

 

Actuator size [cm²] 630 cm²
Description Diaphragm Size 630 EPDM, AF range
In scope of WEEE and contain batteries No
Material EPDM
Permissible media Water (AGFW FW510)
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Diaphragms

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality