Diaphragms, EPDM, Water (AGFW FW510), 32 cm²

003G1456

Diaphragm Size 32 EPDM, AF range

Product details

Gross weight 0.138 Kilogram
Net weight 0.138 Kilogram
Volume 3.297 Liter
EAN 5702421814925

 

Actuator size [cm²] 32 cm²
Description Diaphragm Size 32 EPDM, AF range
In scope of WEEE and contain batteries No
Material EPDM
Permissible media Water (AGFW FW510)
Product group Accessories - SAC
Type Diaphragms

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality