Seal pot V1, 1.0 l, AF range

003G1392

Venligst kontakt kundeservice

Seal pot V1, 1.0 l, AF range

Produktdetaljer

Gross weight 3.1 Kilogram
Net weight 2.938 Kilogram
Volume 4.666 Liter
EAN 5702421812426

 

Contain batteries No
Description Seal pot V1, 1.0 l, AF range
EU RoHS compliance Yes with exemptions
Filling volume [l] 1 L
Product Group Accessories - SAC
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 93a24a3c-a530-454a-8fb3-87a807b62693
SCIP dossier product name SAC HD SEAL POT
Type Seal pots

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality