Impulse tubes, 10 mm, G 1/4, 1500 mm, Cooper CW 024A, For product type: AFP(Q)/B
003G1391
Impulse tube set AF G1/4, fi10x1,5m
Impulse tube set AF G1/4, fi10x1,5m
Gross weight | 0.574 Kilogram |
Net weight | 0.433 Kilogram |
Volume | 3.538 Liter |
EAN | 5702421812419 |
Gross weight | 0.574 Kilogram |
Net weight | 0.433 Kilogram |
Volume | 3.538 Liter |
EAN | 5702421812419 |
Connection size | G 1/4 |
Description | Impulse tube set AF G1/4, fi10x1,5m |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AFP(Q)/B |
In scope of WEEE and contain batteries | No |
Length [mm] | 1500 mm |
Material | Cooper CW 024A |
Permissible media | District heating/cooling circulation water |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7c43cb77-911c-4b9f-aed9-1ac41d81c831 |
Suitable for valve of diameter [mm] [Max] | 250 mm |
Suitable for valve of diameter [mm] [Min] | 15 mm |
Type | Impulse tubes |
Connection size | G 1/4 |
Description | Impulse tube set AF G1/4, fi10x1,5m |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AFP(Q)/B |
In scope of WEEE and contain batteries | No |
Length [mm] | 1500 mm |
Material | Cooper CW 024A |
Permissible media | District heating/cooling circulation water |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7c43cb77-911c-4b9f-aed9-1ac41d81c831 |
Suitable for valve of diameter [mm] [Max] | 250 mm |
Suitable for valve of diameter [mm] [Min] | 15 mm |
Type | Impulse tubes |