Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ4, DN 50
003G1383
Impulse tubes for AFPQ4 PN40 50
Impulse tubes for AFPQ4 PN40 50
Gross weight | 0.37 Kilogram |
Net weight | 0.37 Kilogram |
Volume | 2.35 Liter |
EAN | 5702421812334 |
Gross weight | 0.37 Kilogram |
Net weight | 0.37 Kilogram |
Volume | 2.35 Liter |
EAN | 5702421812334 |
Connection size | G 1/4 |
Description | Impulse tubes for AFPQ4 PN40 50 |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AFPQ4 |
For valve size | DN 50 |
In scope of WEEE and contain batteries | No |
Material | Stainless steel |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4faab7a1-b51b-40d1-b265-5c393b635759 |
SCIP dossier product name | AF IMPULSE TUBES (2) |
Suitable for valve of diameter [mm] [Max] | 50 mm |
Suitable for valve of diameter [mm] [Min] | 50 mm |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Impulse tubes |
Connection size | G 1/4 |
Description | Impulse tubes for AFPQ4 PN40 50 |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AFPQ4 |
For valve size | DN 50 |
In scope of WEEE and contain batteries | No |
Material | Stainless steel |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4faab7a1-b51b-40d1-b265-5c393b635759 |
SCIP dossier product name | AF IMPULSE TUBES (2) |
Suitable for valve of diameter [mm] [Max] | 50 mm |
Suitable for valve of diameter [mm] [Min] | 50 mm |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Impulse tubes |