Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFPQ4, DN 32; DN 25

003G1380

Impulse tubes for AFPQ4 PN40 25/32

Product details

Gross weight 0.496 Kilogram
Net weight 0.496 Kilogram
Volume 1.02 Liter
EAN 5702421812303

 

Connection size G 1/4
Description Impulse tubes for AFPQ4 PN40 25/32
Diameter [mm] 10 mm
EU RoHS compliance Yes with exemptions
For product type AFPQ4
For valve size DN 25
DN 32
In scope of WEEE and contain batteries No
Material Stainless steel
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4faab7a1-b51b-40d1-b265-5c393b635759
SCIP dossier product name AF IMPULSE TUBES (2)
Suitable for valve of diameter [mm] [Max] 32 mm
Suitable for valve of diameter [mm] [Min] 25 mm
Suitable for valve of pressure [bar] [Max] 40 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality