Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AVPQ, DN 150

003G1375

Impulse tubes for AFPQ PN40 150

Product details

Gross weight 0.485 Kilogram
Net weight 0.485 Kilogram
Volume 0.675 Liter
EAN 5702421812259

 

Connection size G 1/4
Description Impulse tubes for AFPQ PN40 150
Diameter [mm] 10 mm
EU RoHS compliance Yes with exemptions
For product type AVPQ
For valve size DN 150
In scope of WEEE and contain batteries No
Material Stainless steel
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4faab7a1-b51b-40d1-b265-5c393b635759
SCIP dossier product name AF IMPULSE TUBES (2)
Suitable for valve of diameter [mm] [Max] 150 mm
Suitable for valve of diameter [mm] [Min] 150 mm
Suitable for valve of pressure [bar] [Max] 40 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality