Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AVPQ, DN 100
003G1373
Impulse tubes for AFPQ PN40 100
Impulse tubes for AFPQ PN40 100
Gross weight | 0.409 Kilogram |
Net weight | 0.409 Kilogram |
Volume | 3.245 Liter |
EAN | 5702421812235 |
Gross weight | 0.409 Kilogram |
Net weight | 0.409 Kilogram |
Volume | 3.245 Liter |
EAN | 5702421812235 |
Connection size | G 1/4 |
Description | Impulse tubes for AFPQ PN40 100 |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AVPQ |
For valve size | DN 100 |
In scope of WEEE and contain batteries | No |
Material | Stainless steel |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4faab7a1-b51b-40d1-b265-5c393b635759 |
SCIP dossier product name | AF IMPULSE TUBES (2) |
Suitable for valve of diameter [mm] [Max] | 100 mm |
Suitable for valve of diameter [mm] [Min] | 100 mm |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Impulse tubes |
Connection size | G 1/4 |
Description | Impulse tubes for AFPQ PN40 100 |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AVPQ |
For valve size | DN 100 |
In scope of WEEE and contain batteries | No |
Material | Stainless steel |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4faab7a1-b51b-40d1-b265-5c393b635759 |
SCIP dossier product name | AF IMPULSE TUBES (2) |
Suitable for valve of diameter [mm] [Max] | 100 mm |
Suitable for valve of diameter [mm] [Min] | 100 mm |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Impulse tubes |