Transmitter circuits

Shows 20 product(s)

084Z2032

Temperature sensor, MBT 9110, 0 °C - 650 °C

Transmitter type: Galv. isolated, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20

084Z2356

Temperature sensor, MBT 9110, 300 °C - 600 °C

Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20

084Z3011

Temperature sensor, MBT 9110, -50 °C - 150 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 1000, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z3108

Temperature sensor, MBT 9110, -50 °C - 100 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z3155

Temperature sensor, MBT 9110, 0 °C - 160 °C

Transmitter type: Standard EEx, high lid, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z5114

Temperature sensor, MBT 9110, 0 °C - 150 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z5190

Temperature sensor, MBT 9110, 0 °C - 100 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z6000

Temperature sensor, MBT 9110, -50 °C - 200 °C

Transmitter type: Standard, high lid, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z6135

Temperature sensor, MBT 9110, 0 °C - 600 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z6207

Temperature sensor, MBT 9110, 0 °C - 600 °C

Transmitter type: Standard, high lid, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

View: