Position sensors

Shows 33 product(s)

098G1000

Rotary position sensor, DST X510, 180 °, Single, Ratio metric

Supply voltage [V] DC: 5.00, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS180000LA11A00 0033X00

098G1001

Rotary position sensor, DST X510, 180 °, Redundant, Ratio metric

Supply voltage [V] DC: 5.00, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CCW + CW, Specification key: DR180180LA14A00 0033X00

098G1002

Rotary position sensor, DST X510, 180 °, Single, CAN-open

Supply voltage [V] DC: 9.00 - 36.00, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS180000HC11A00 0033X00

098G1003

Rotary position sensor, DST X510, 180 °, Single, SAE J1939

Supply voltage [V] DC: 9.00 - 36.00, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CCW, Specification key: DS180000HC21A00 0033X00

098G1012

Rotary position sensor, DST X510, 30 °, Single, Ratio metric

Supply voltage [V] DC: 5.00, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DS030000LA11A00 0033X00

View: