RET2001M, 230Vac, Digital Thermostat
087N6470
This product has been discontinued.
We have a replacement.
We have a replacement.
RET2001M, Mains powered digital room electronic thermostat
RET2001M, Mains powered digital room electronic thermostat
Gross weight | 0.207 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.604 Cubic decimeter |
EAN | 5702425239359 |
Gross weight | 0.207 Kilogram |
Net weight | 0.17 Kilogram |
Volume | 0.604 Cubic decimeter |
EAN | 5702425239359 |
Ambient temperature [°C] [max] | 40 °C |
Application | Room heating |
Approval |
CE UKCA |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Category name | Digital Thermostat |
CE evaluated | Yes |
Colour | White RAL 9010 |
Control pollution | Degree 2 |
Control type | On/Off modulating control |
Depth [mm] | 43 mm |
Description | RET2001M, Mains powered digital room electronic thermostat |
Design standard | EN 60730-2-9 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Frequency [Hz] | 50/60 Hz |
Frost protection | Yes |
Height [mm] | 86 mm |
In scope of WEEE | Yes |
Installation | 2 Wire |
Label product | Yes |
Material | ABS+PC, non-flammable |
Modulating Control | Yes |
Number of channels | 1 |
On/Off control | Yes |
On/off modulating control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | RET2001M |
Product group | Room Thermostats, RET |
REACH Candidate List substances | No |
Status indicator | Yes |
Supply Type | 230Vac |
Temperature limiter [°C] [Max] | 35 °C |
Temperature limiter [°C] [Min] | 5 °C |
Tolerance | ±10% |
Type | RET2001 |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Width [mm] | 86 mm |
Ambient temperature [°C] [max] | 40 °C |
Application | Room heating |
Approval |
CE UKCA |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Category name | Digital Thermostat |
CE evaluated | Yes |
Colour | White RAL 9010 |
Control pollution | Degree 2 |
Control type | On/Off modulating control |
Depth [mm] | 43 mm |
Description | RET2001M, Mains powered digital room electronic thermostat |
Design standard | EN 60730-2-9 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Frequency [Hz] | 50/60 Hz |
Frost protection | Yes |
Height [mm] | 86 mm |
In scope of WEEE | Yes |
Installation | 2 Wire |
Label product | Yes |
Material | ABS+PC, non-flammable |
Modulating Control | Yes |
Number of channels | 1 |
On/Off control | Yes |
On/off modulating control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Product description | RET2001M |
Product group | Room Thermostats, RET |
REACH Candidate List substances | No |
Status indicator | Yes |
Supply Type | 230Vac |
Temperature limiter [°C] [Max] | 35 °C |
Temperature limiter [°C] [Min] | 5 °C |
Tolerance | ±10% |
Type | RET2001 |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Width [mm] | 86 mm |