VLT® Compact Starter MCD 200

Shows 70 product(s)

175G5165

MCD201007T4CV3

MCD201007T4CV3
VLT® Compact Starter MCD 201
7 kW 18A:4-6: 354
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD201007T4CV3

175G5166

MCD201015T4CV3

MCD201015T4CV3
VLT® Compact Starter MCD 201
15 kW 34A:4-6: 354
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD201015T4CV3

175G5167

MCD201018T4CV3

MCD201018T4CV3
VLT® Compact Starter MCD 201
18 kW 42A:4-6: 354
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD201018T4CV3

175G5168

MCD201022T4CV3

MCD201022T4CV3
VLT® Compact Starter MCD 201
22 kW 48A:4-6: 354
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD201022T4CV3

175G5169

MCD201030T4CV3

MCD201030T4CV3
VLT® Compact Starter MCD 201
30 kW 60A:4-6: 354
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD201030T4CV3

175G5170

MCD201037T4CV3

MCD201037T4CV3
VLT® Compact Starter MCD 201
37 kW 75A:4-6: 594
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(B) B-Frame

Model code: MCD201037T4CV3

175G5171

MCD201045T4CV3

MCD201045T4CV3
VLT® Compact Starter MCD 201
45 kW 85A:4-6: 594
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(B) B-Frame

Model code: MCD201045T4CV3

175G5172

MCD201055T4CV3

MCD201055T4CV3
VLT® Compact Starter MCD 201
55 kW 100A:4-6: 594
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(B) B-Frame

Model code: MCD201055T4CV3

175G5173

MCD201075T4CV3

MCD201075T4CV3
VLT® Compact Starter MCD 201
75 kW 140A:4-6: 594
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(C) C-Frame

Model code: MCD201075T4CV3

175G5174

MCD201090T4CV3

MCD201090T4CV3
VLT® Compact Starter MCD 201
90 kW 170A:4-6: 594
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(C) C-Frame

Model code: MCD201090T4CV3

View: