MCD202110T6CV1

175G5252

MCD202110T6CV1
VLT® Compact Starter MCD 202
110 kW 200A:4-6: 594
Three phase, 200-575 VAC
Control voltage: 24 VAC/VDC
(C) C-Frame

Model code: MCD202110T6CV1

Product details

Gross weight 6.5 kg
Net weight 6.5 kg
Volume 21.87 l
EAN 5702427098916

VLT® COMPACT STARTER MCD200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 202 202
Power Rating 110 110 kW 200A:4-6: 594
Phase T Three phase
Mains Voltage 6 200-575 VAC
Control Supply Voltage CV1 24 VAC/VDC
Frame Size C (C) C-Frame
Typecode Part 1 MCD202110T6CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD202110T6CV1
ECCN EU Y901
ECCN US EAR99
Calculated Gross Weight [kg] 7.3
Calculated Net Weight [kg] 6.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality