VACON® dU/dt Filter

Shows 42 product(s)

141F1098

DUT-0012-6-2-P, Du/dt 12A 690V IP21

DUT-0012-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 65 W
Degree of protection: IP21
Dimensions H x W x D: 265 x 195 x 145 mm
Weight: 6,4 kg

141F1100

DUT-0012-6-5-P, Du/dt 12A 690V IP54

DUT-0012-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 12 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 45 W
Degree of protection: IP54
Dimensions H x W x D: 175 x 206 x 132 mm
Weight: 5,5 kg

141F1107

DUT-0055-6-2-P, Du/dt 55A 690V IP21

DUT-0055-6-2-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 120 W
Degree of protection: IP21
Dimensions H x W x D: 330 x 237 x 170 mm
Weight: 13,7 kg

141F1109

DUT-0055-6-5-P, Du/dt 55A 690V IP54

DUT-0055-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 55 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 80 W
Degree of protection: IP54
Dimensions H x W x D: 340 x 356 x 215 mm
Weight: 26 kg

141F1112

DUT-0100-6-5-P, Du/dt 100A 690V IP54

DUT-0100-6-5-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 100 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 110 W
Degree of protection: IP54
Dimensions H x W x D: 645 x 456 x 215 mm
Weight: 35 kg

141F1113

UL listed Du/dt 130A 690V IP00 UL

DUT-0130-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 130 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 185 W
Degree of protection: IP00
Dimensions H x W x D: 304 x 240 x 157 mm
Weight: 22 kg

141F1114

UL listed Du/dt 210A 690V IP00 UL

DUT-0210-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 210 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 210 W
Degree of protection: IP00
Dimensions H x W x D: 331 x 240 x 181 mm
Weight: 32 kg

141F1120

UL listed Du/dt 280A 690V IP00 UL

DUT-0280-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 280 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 390 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 225 mm
Weight: 40 kg

141F1121

DUT-0350-6-0-P, dU/dt 350A 690V IP00

DUT-0350-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 350 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 410 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 236 mm
Weight: 50 kg

141F1123

UL listed Du/dt 350A 690V IP00 UL

DUT-0350-6-0-P-UL
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 350 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V -
690V
Typical losses: 430 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 236 mm
Weight: 50 kg

View: