VACON® Sine-Wave Filter

Shows 40 product(s)

141F1341

SIN-0004-5-5-P,SINE-filt 4A 500V IP54

SIN-0004-5-5-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 4 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 60 W
Degree of protection: IP54
Dimensions H x W x D: 133 x 256 x 230 mm
Weight: 9,5 kg

141F1342

SIN-0005-6-0-P,SINE-filt 5A 690V IP00

SIN-0005-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 4,5 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 50 W
Degree of protection: IP00
Dimensions H x W x D: 180 x 155 x 145 mm
Weight: 5,9 kg

141F1343

SIN-0008-5-5-P,SINE-filt 8A 500V IP54

Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 8 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 75 W
Degree of protection: IP54
Dimensions H x W x D: 133 x 256 x 230 mm
Weight: 11,2 kg

141F1344

SIN-0008-6-0-P,SINE-filt 8A 690V IP00

Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 7,5 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 80 W
Degree of protection: IP00
Dimensions H x W x D: 211 x 190 x 144 mm
Weight: 7,7 kg

141F1347

SIN-0014-6-0-P,SINE-filt 14A 690V IP00

SIN-0014-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 14 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 140 W
Degree of protection: IP00
Dimensions H x W x D: 238 x 210 x 170 mm
Weight: 13,5 kg

141F1348

SIN-0016-5-5-P,SINE-filt 16A 500V IP54

Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 16 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 125 W
Degree of protection: IP54
Dimensions H x W x D: 215 x 356 x 340 mm
Weight: 28,7 kg

141F1349

SIN-0018-5-0-P,SINE-filt 18A 500V IP00

SIN-0018-5-0-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 18 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 140 W
Degree of protection: IP00
Dimensions H x W x D: 236 x 210 x 171 mm
Weight: 12,5 kg

141F1350

SIN-0023-5-5-P,SINE-filt 23A 500V IP54

SIN-0023-5-5-P
Sine wave filter for VACON NX.
Voltage: 380 V - 500 V
Continuous current: 23 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 140 W
Degree of protection: IP54
Dimensions H x W x D: 215 x 356 x 340 mm
Weight: 34,2 kg

141F1351

SIN-0023-6-0-P,SINE-filt 23A 690V IP00

Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 23 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 180 W
Degree of protection: IP00
Dimensions H x W x D: 260 x 240 x 198 mm
Weight: 19,5 kg

View: