7DI-020550-000097851

137G3060

NXI02055-A0T0ISG-A1A2000000+MASG+ARFIFF03
Vacon NXI Inverter Unit
380 – 500 Vac (465-800 Vdc), 205 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 09 INU
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI02055-A0T0ISG-A1A2000000+MASG+ARFIFF03

Product details

Gross weight 68 kg
Net weight 67 kg
Volume 0 l
EAN 5715253290256

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXI NXI Inverter Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0205 205 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 A1,6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 A2,2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI09 Frame 09 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DI-020550
Typecode Part 2 -000097851
Salestext FI0902055-0T
Modelcode01 NXI02055-A0T0ISG-
Modelcode02 A1A2000000
Modelcode03 +MASG
Modelcode04 +ARFIFF03
Calculated Net Weight [kg] 67
Calculated Gross Weight [kg] 68
Motor Power Low Overload [kW] 110
Motor Power High Overload [kW] 90
Dimensions WxHxD [mm] 239X1030X372
Continuous Current (NO) [A] 205
Continuous Current (HO) [A] 170
Product Catalog GLBL Global (Standard)
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DI-020550
check if complete OK
customized ID +BM26
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality