7DI-000562-000097852

137G3061

NXI00056-A2T0CSV-A1A2000000+MASG+ARFIFF03
Vacon NXI Inverter Unit
525 – 690 Vac (640-1100 Vdc), 5 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 06
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXI00056-A2T0CSV-A1A2000000+MASG+ARFIFF03

Product details

Gross weight 17 kg
Net weight 16 kg
Volume 0 l
EAN 5715253290263

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXI NXI Inverter Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0005 5 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification C INU w. integr. charg. circuit
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 A1,6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 A2,2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR06 Frame 06
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DI-000562
Typecode Part 2 -000097852
Salestext FR0600056-2T
Modelcode01 NXI00056-A2T0CSV-
Modelcode02 A1A2000000
Modelcode03 +MASG
Modelcode04 +ARFIFF03
Calculated Net Weight [kg] 16
Calculated Gross Weight [kg] 17
Motor Power Low Overload [kW] 4
Motor Power High Overload [kW] 3
Dimensions WxHxD [mm] 195X557X237
Continuous Current (NO) [A] 5,5
Continuous Current (HO) [A] 4,5
Product Catalog GLBL Global (Standard)
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DI-000562
check if complete OK
customized ID +BM26
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality