FC-103P90KT4E55H1TGXXXXSXXXXAXBKCXXXXD0

132N4907

Frequency converter
FC-103P90KT4E55H1TGXXXXSXXXXAXBKCXXXXD0
VLT® Refrigeration Drive FC-103
90 KW / 125 HP, Three phase
380 - 480 VAC, IP55 / Type 12
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-101 General purpose I/O
No C1 option, 24V DC backup
Frame: C2
Other options according to Model code

Model code: FC-103P90KT4E55H1TGXXXXSXXXXAXBKCXXXXD0

Product details

Gross weight 61.8 kg
Net weight 61.5 kg
Volume 228.095 l
EAN 5715253089010

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P90K 90 KW / 125 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purpose I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size C2 C2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P90KT4E55H1TGX
Typecode Part 2 XXXSXXXXAXBKCXXXXD0
Power 110% (NO) [KW] 90
Height [mm] 770,0
Width w/ no C options [mm] 370,0
Depth [mm] 335,0
Depth with Option A/B [mm] 335,0
kVA 123
Power Loss NO [W] 1474
Power Loss NO [W] 1474
Continuous Current (NO) [A] 177
Intermittent Current (NO) [A] 195
Continuous Current (NO) [A] 160
Intermittent Current (NO) [A] 176
Calculated Gross Weight [kg] 61.8
Calculated Net Weight [kg] 61.5
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P90KT4E55H1TGX
Modelcode02 XXXSXXXXAXBKCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality