FC-103P30KT4E55H1TGCXXXSXXXXAXBKCXXXXD0

132N4837

Frequency converter
FC-103P30KT4E55H1TGCXXXSXXXXAXBKCXXXXD0
VLT® Refrigeration Drive FC-103
30 KW / 40 HP, Three phase
380 - 480 VAC, IP55 / Type 12
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-101 General purpose I/O
No C1 option, 24V DC backup
Frame: B2
Other options according to Model code

Model code: FC-103P30KT4E55H1TGCXXXSXXXXAXBKCXXXXD0

Product details

Gross weight 30.3 kg
Net weight 30 kg
Volume 144.67 l
EAN 5715253088310

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P30K 30 KW / 40 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purpose I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size B2 B2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P30KT4E55H1TGC
Typecode Part 2 XXXSXXXXAXBKCXXXXD0
Power 110% (NO) [KW] 30
Height [mm] 650,0
Width w/ no C options [mm] 242,0
Depth [mm] 260,0
Depth with Option A/B [mm] 260,0
kVA 42.3
Power Loss NO [W] 698
Power Loss NO [W] 698
Continuous Current (NO) [A] 61
Intermittent Current (NO) [A] 67.1
Continuous Current (NO) [A] 52
Intermittent Current (NO) [A] 57.2
Calculated Gross Weight [kg] 30.3
Calculated Net Weight [kg] 30
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P30KT4E55H1TGC
Modelcode02 XXXSXXXXAXBKCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality