LD-302P11KTAE20H2BGXXXXS018XAXBRC4X16DX

134X7468

Frequency converter
LD-302P11KTAE20H2BGXXXXS018XAXBRC4X16DX
Lift Drive LD-302
(P11K) 11 KW / 15 HP, Three phase
380 - 400 VAC, (E20) IP20 / Chassis
RFI Filter
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: B3
No C1 option, No D option
No A Option, MCB-102 Encoder Option

Other options according to Model code

Model code: LD-302P11KTAE20H2BGXXXXS018XAXBRC4X16DX

Product details

Gross weight 13.51 kg
Net weight 12.49 kg
Volume 57.75 l
EAN 5710108136215

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BR MCB-102 Encoder Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software 16 MCO-361 Lift Controller
D Option DX No D option
Frame Size B3 B3
Typecode Part 1 LD-302P11KTAE20H2BGX
Typecode Part 2 XXXS018XAXBRC4X16DX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 11
Height [mm] 399,0
Width w/ no C options [mm] 165,0
Width w/ two C options [mm] 225,0
Depth [mm] 249,0
Depth with Option A/B [mm] 262,0
kVA 14.5
Continuous Current (HO) [A] 21
Intermittent Current (HO) [A] 33.6
Calculated Gross Weight [kg] 13.51
Calculated Net Weight [kg] 12.49
Vendor ERR01 Cannot Determine Vendor
Modelcode01 LD-302P11KTAE20H2BGX
Modelcode02 XXXS018XAXBRC4X16DX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality