Cable temperature sensors

Shows 72 product(s)

084N0035

Temperature sensor, AKS 12, 1.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0036

Temperature sensor, AKS 12, 1.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0038

Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0039

Temperature sensor, AKS 12, 3.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0046

Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N1161

Temperature sensor, EKS 111, 1.5 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

084N1163

Temperature sensor, EKS 111, 3.5 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

View: