Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 7 product(s)
HPV0.75, ¾" BSP, Shoe
HPV0.75, 3/4" BSP 2 port shoe valve body( female)
HPV1.0, 1" BSP, Shoe
HPV1.0, 1" BSP 2 port shoe valve body only( female)
HPV15, 15mm internal compression, Shoe
HPV15, 15mm 2 port internal compression shoe valve body
HPV22, 22mm external compression, Shoe
HPV22, 22mm 2 port external compression shoe valve body
HPV28, 28mm external compression, Shoe
HPV28, 28mm 2 port external compression shoe valve body
HPV22B, 22mm external compression, Paddle
HPV22B, 22mm 2 port external compression paddle valve body
HPV22B, 28mm external compression, Paddle
HPV28B, 28mm 2 port external compression paddle valve body
View: