DEVIcomfort™ is an extremely high-quality, 360° fully screened twin conductor self-adhesive all-in-one mat with a tough red PVC outer sheath (non UV stable). Its round profile, robust construction and low height ensures a fast, simple and safe installation which is perfect for renovating existing floors. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.
Shows 30 product(s)
Heating Mats, DEVIcomfort™ 100T, 100 W/m², 0.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 1, Application: Floor heating
Heating Mats, DEVIcomfort™ 100T, 100 W/m², 2.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 5, Application: Floor heating
Heating Mats, DEVIcomfort™ 100T, 100 W/m², 7.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 14, Application: Floor heating
Heating Mats, DEVIcomfort™ 100T, 100 W/m², 8.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 16, Application: Floor heating
Heating Mats, DEVIcomfort™ 150T, 150 W/m², 1.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating
Heating Mats, DEVIcomfort™ 150T, 150 W/m², 2.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 5, Application: Floor heating
Heating Mats, DEVIcomfort™ 100T, 100 W/m², 1.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 2, Application: Floor heating
Heating Mats, DEVIcomfort™ 100T, 100 W/m², 1.50 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 3, Application: Floor heating
Heating Mats, DEVIcomfort™ 100T, 100 W/m², 2.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 4, Application: Floor heating
Heating Mats, DEVIcomfort™ 100T, 100 W/m², 3.00 m², Supply voltage [V] AC: 230
Cable type: Twin conductor, Set accessories: Flexpipe ø6.7 2.5m Black, Mat width [m]: 0.5, Mat length [m]: 6, Application: Floor heating