Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs. The Danfoss marine coil program consists of easy-to-handle Clip-On system. Danfoss Marine coils are designed according to marine requirements. The insulation material burning behavior is V-0 class, Glow Wire Flammability Index (GWFI) 960°C and Glow Wire Ignition Temperature (GWIT) 750°C according to IEC60695.
Shows 3 product(s)
Solenoid coil, BR230CS, DIN Spade, Supply voltage [V] AC: 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, BR024DS, DIN Spade, Multi pack
Electrical connection: DIN Spade, Enclosure rating IP: IP00
Solenoid coil, BR024CS, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00