Show more
EV225B

Shows 22 product(s)

032U3691

Solenoid valve, EV225B, Function: NC, NPT, 1/2, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: cURus recognized; C UL US LISTED, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3692

Solenoid valve, EV225B, Function: NC, NPT, 1/2, 3 m³/h, PTFE

Media recommendations: Steam, Approval: cURus recognized; C UL US LISTED, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3693

Solenoid valve, EV225B, Function: NC, NPT, 3/4, 5 m³/h, PTFE

Media recommendations: Steam, Approval: cURus recognized; C UL US LISTED, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3694

Solenoid valve, EV225B, Function: NC, NPT, 1, 6 m³/h, PTFE

Media recommendations: Steam, Approval: cURus recognized; C UL US LISTED, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3802

Solenoid valve, EV225B, Function: NC, G, 1/4, 0.9 m³/h, PTFE

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3803

Solenoid valve, EV225B, Function: NC, G, 3/8, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U3804

Solenoid valve, EV225B, Function: NC, G, 1/2, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: UL; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U380402

Solenoid valve, EV225B, Function: NC, G, 1/2, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U380429

Solenoid valve, EV225B, Function: NC, G, 1/2, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U380431

Solenoid valve, EV225B, Function: NC, G, 1/2, 2.2 m³/h, PTFE

Media recommendations: Steam, Approval: UL; CE; UKCA; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: