Show more
EV210A

Shows 27 product(s)

032H8000

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.04 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8001

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.04 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8003

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.08 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8004

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.11 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8005

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.11 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8006

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.17 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8007

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.17 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8008

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.22 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8009

Solenoid valve, EV210A, Function: NC, G, 1/8, 0.22 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

032H8014

Solenoid valve, EV210A, Function: NC, G, 1/4, 0.17 m³/h, EPDM

Media recommendations: Water & Brine, Approval: PZH, Body material: Brass, Operation: Direct-operated, Number of ways: 2/2

View: