Shows 2 product(s)

061G1006

Compact pressure switch, ETB

Contact function: SPDT, Reset function: Manual, Pressure connection type: Flare, Pressure connection size: 1/4 in, Pressure Male/Female: Female, Max. Working Pressure [bar]: 15

061G1088

Compact pressure switch, ETB

Contact function: SPDT, Reset function: Manual, Pressure connection type: Solder, ODM, Pressure connection size: 2.4 mm, Max. Working Pressure [bar]: 11