Show more
EKE

Shows 4 product(s)

080G5300

Superheat controller, EKE 1A

Digital inputs (DI) [pc]: 3, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 1, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface

080G5350

Superheat controller, EKE 1B

Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 2, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface; Modbus RS485 RTU

080G5360

Superheat controller, EKE 1D

Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 2, Number of pressure sensors: 1, Communication type: CANBUS; RJ11 (CAN) to User Interface

080G5400

Superheat controller, EKE 1C

Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of pressure sensors: 3, Communication type: CANBUS; RJ11 (CAN) to User Interface; Modbus RS485 RTU