FP720 Timer 2ch 230V, 230V

087N7882

Two channel programmer timeswitch

Product details

Gross weight 0.32 kg
Net weight 0.25 kg
EAN 5702425239441

 

1 Primary battery SUM weight Kg 0.001 kg
1 Primary battery weight Kg 0.001 kg
Ambient temperature [°C] [Max] 40 °C
Application Room heating
Approval CE
UKCA
Automatic daylight saving Yes
Back lit display Yes
Backplate Custom Backplate
Battery qty 1
Battery type or Name Lithium coin cell
Category name 2 Channel Programmer
Colour White RAL 9010
Depth [mm] 31 mm
Description Two channel programmer timeswitch
Factory pre-set programmes Yes
Frequency [Hz] 50/60 Hz
Function Digital programmable timeswitch
Height [mm] 90 mm
Holiday function Yes
In scope of WEEE and contain batteries Yes
Label product Yes
Material ABS+PC, non-flammable
On/Offs 1 / 2 / 3 per day
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product description FP720 Timer 2ch 230V
Product group Programmers, Timeswitches
REACH Candidate List substances >0.1% No
Service Interval timer Yes
Supply Type 230V
Switch type 2 x SPDT
Tolerance ±10%
Type FP720
UNSPSC CODE 41112209
Warranty [Year] 2
Weight per battery 1 g
Width [mm] 155 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality