RET2000
RET2000

087N6440

Mains Digital Thermostat with Volt Free Output

Product details

Gross weight 0.17 kg
Net weight 0.17 kg
EAN 5013567421633

 

Ambient temperature [°C] [Max] 45 °C
Back lit display Yes
Ball hardness test [°C] 75 °C
Control pollution Degree 2
Cooling option Yes
Depth [mm] 35 mm
Description Mains Digital Thermostat with Volt Free Output
Design standard EN 60730-2-9
Frequency [Hz] 50/60 Hz
Frost protection Yes
Height [mm] 84 mm
Media A
Memory back up Yes
On/Off control Yes
On/off modulating control Yes
Optional compressor time delay Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product group Room Thermostats, RET
Product name RET2000M
REACH Candidate List substances >0.1% No
Selectable °C or °F Yes
Status indicator Yes
Supply Type 230Vac
Supply voltage [V] AC 230 V
Switch type SPDT
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Temperature limiter [°C] [Max] 30 °C
Temperature limiter [°C] [Min] 5 °C
Temperature Range (Cooling) [°C] [Max] 52 °C
Temperature Range (Cooling) [°C] [Min] 52 °C
Tolerance ±15%
Type RET2000
Width [mm] 84 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services