Shows 76 product(s)
BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16024
BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16024
BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: No, 16024
BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, 16024
BOCK, HGX22e/85-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, 16024