Hot tap tools, Reduction gear for hot tap tool box DN 65-100
065N8102
Reduction gear for hot tap tool box DN 65-100
Reduction gear for hot tap tool box DN 65-100
Gross weight | 3.248 Kg |
Net weight | 3.09 Kg |
Volume | 6.248 Liter |
EAN | 5702421658314 |
Gross weight | 3.248 Kg |
Net weight | 3.09 Kg |
Volume | 6.248 Liter |
EAN | 5702421658314 |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 FW 432 from October 1998 PED Directive 97/23/EEC Modul H1 |
Description | Reduction gear for hot tap tool box DN 65-100 |
In scope of WEEE and contain batteries | No |
Product group | Ball valves accessories |
REACH Candidate List substances | No |
Type | Hot tap tools |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard |
EN 12266 part 1 P10-P11-P12 & part 2 F20 FW 432 from October 1998 PED Directive 97/23/EEC Modul H1 |
Description | Reduction gear for hot tap tool box DN 65-100 |
In scope of WEEE and contain batteries | No |
Product group | Ball valves accessories |
REACH Candidate List substances | No |
Type | Hot tap tools |