HG HC ATEX 3G (Zone 2) BOCK compressors

Shows 2 product(s)

097C4801

BOCK, EX-HG88e/2400-4 3G HC, Semi-hermetic ATEX

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: No, 17228

097C4842

BOCK, EX-HG88e/3235-4 S 3G HC, Semi-hermetic ATEX

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: No, 17303