All HG ATEX BOCK compressors

Shows 358 product(s)

097B17214

BOCK, EX-HG66e/2070-4, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 17214

097B17215

BOCK, EX-HG66e/2070-4 S, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub A46, Anti-vibration pads: No, 17215

097B17216

BOCK, EX-HGX66e/1340-4, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17216

097B17217

BOCK, EX-HGX66e/1340-4 S, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17217

097B17218

BOCK, EX-HGX66e/1540-4, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17218

097B17219

BOCK, EX-HGX66e/1540-4 S, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17219

097B17220

BOCK, EX-HGX66e/1750-4, Semi-hermetic ATEX

Refrigerants: R22, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17220

097B17221

BOCK, EX-HGX66e/1750-4 S, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17221

097B17222

BOCK, EX-HGX66e/2070-4, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17222

097B17223

BOCK, EX-HGX66e/2070-4 S, Semi-hermetic ATEX

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 17223

View: