Reciprocating compressor, BD250GH.2
101Z0406
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 12-24/DC
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 12-24/DC
Gross weight | 4.4 Kg |
Net weight | 4.25 Kg |
Volume | 4.018 Liter |
EAN | 5715162720424 |
Gross weight | 4.4 Kg |
Net weight | 4.25 Kg |
Volume | 4.018 Liter |
EAN | 5715162720424 |
Applications |
HBP LBP MBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 12-24/DC |
Configuration code | Single |
Description | BD250GH.2 |
Discharge connection angle [°] | 21 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 5 mm |
Discharge connection height [mm] | 73 mm |
Discharge connection material | Cu-plated steel |
Economizer | No |
Family | BD |
Free gas volume [cm3] | 870 cm³ |
Frequency [Hz] | DC-12V |
Height from baseplate [mm] | 135 mm |
High value of voltage range at DC [V] | 31 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 200 mm |
Liquid injection | No |
Low value of voltage range DC [V] | 9 V |
Main winding resistance for single-phase compressors [Ohm] | 1.8 |
Model number | BD250GH.2 |
Motor type | DC/PM |
Oil quantity [cm3] | 150 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 150 |
Process connection angle [°] | 45 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.2 mm |
Process connection height [mm] | 128 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor BD |
REACH Candidate List substances | No |
Refrigerant charge [kg] [Max] | 0.3 kg |
Refrigerants | R134a |
Segment usage |
Refrigeration HT Refrigeration LT Refrigeration MT |
Suction connection angle [°] | 40 ° |
Suction connection diameter [mm] | 6.2 mm |
Suction connection height [mm] | 128 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 2.5 cm³ |
Technology | Reciprocating |
Total height [mm] | 137 mm |
Type | BD250 |
Voltage DC [V] [Max] | 48 V |
Voltage DC [V] [Min] | 48 V |
Width [mm] | 130 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications |
HBP LBP MBP |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 12-24/DC |
Configuration code | Single |
Description | BD250GH.2 |
Discharge connection angle [°] | 21 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 5 mm |
Discharge connection height [mm] | 73 mm |
Discharge connection material | Cu-plated steel |
Economizer | No |
Family | BD |
Free gas volume [cm3] | 870 cm³ |
Frequency [Hz] | DC-12V |
Height from baseplate [mm] | 135 mm |
High value of voltage range at DC [V] | 31 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 200 mm |
Liquid injection | No |
Low value of voltage range DC [V] | 9 V |
Main winding resistance for single-phase compressors [Ohm] | 1.8 |
Model number | BD250GH.2 |
Motor type | DC/PM |
Oil quantity [cm3] | 150 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 150 |
Process connection angle [°] | 45 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.2 mm |
Process connection height [mm] | 128 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor BD |
REACH Candidate List substances | No |
Refrigerant charge [kg] [Max] | 0.3 kg |
Refrigerants | R134a |
Segment usage |
Refrigeration HT Refrigeration LT Refrigeration MT |
Suction connection angle [°] | 40 ° |
Suction connection diameter [mm] | 6.2 mm |
Suction connection height [mm] | 128 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 2.5 cm³ |
Technology | Reciprocating |
Total height [mm] | 137 mm |
Type | BD250 |
Voltage DC [V] [Max] | 48 V |
Voltage DC [V] [Min] | 48 V |
Width [mm] | 130 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |