UL-HG BOCK Compressors

Shows 84 product(s)

097B14713

BOCK, UL-HGX12P/60 S 0,7, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14713

097B14714

BOCK, UL-HGX12P/75 ML 1, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14714

097B14715

BOCK, UL-HGX12P/75 S 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14715

097B14716

BOCK, UL-HGX12P/90 ML 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14716

097B14717

BOCK, UL-HGX12P/90 S 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14717

View: