All UL BOCK compressors

Shows 197 product(s)

097B14713

BOCK, UL-HGX12P/60 S 0,7, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14713

097B14714

BOCK, UL-HGX12P/75 ML 1, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14714

097B14715

BOCK, UL-HGX12P/75 S 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14715

097B14716

BOCK, UL-HGX12P/90 ML 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14716

097B14717

BOCK, UL-HGX12P/90 S 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14717

097B14718

BOCK, UL-HGX12P/110 ML 2, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14718

097B14719

BOCK, UL-HGX12P/110 S 3, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y -3- 60Hz, Oil type: BOCKlub E55, Anti-vibration pads: No, 14719

097B14944

BOCK, UL-HGX56e/850 ML 18, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14944

097B14945

BOCK, UL-HGX56e/850 S 25, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14945

097B14946

BOCK, UL-HGX56e/995 ML 23, Semi-hermetic suction gas cooled

Refrigerants: R404A; R407C; R452A; R407A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 440-480V Y/YY -3- 60Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: No, 14946

View: