Shows 112 product(s)
BOCK, HGX12e/20-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Applications: LBP, Oil type: BOCKlub E85, Anti-vibration pads: No, 10954
BOCK, HGX12e/20-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Applications: LBP, Oil type: BOCKlub E85, Anti-vibration pads: No, 10954
BOCK, HGX12e/20-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Applications: LBP, Oil type: BOCKlub E85, Anti-vibration pads: Yes, 10954
BOCK, HGX12e/20-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Applications: LBP, Oil type: BOCKlub E85, Anti-vibration pads: Yes, 10954
BOCK, HGX12e/30-4 S CO2, Semi-hermetic CO2 subcritical
Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Applications: LBP, Oil type: BOCKlub E85, Anti-vibration pads: No, 10955