Crankcase heater, Belt heater

7773123

Belt type crankcase heater, 130 W, 400 V

Product details

Gross weight 0.225 Kilogram
Net weight 0.224 Kilogram
Volume 0.625 Liter
EAN 5702428981101

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Contain batteries No
Description Belt type crankcase heater, 130 W, 400 V
Family Crankcase heater
In scope of WEEE No
Packing format Multi pack
Packing quantity 4
Product group Compressors Accessories
Product Name Description Crankcase heater
Type Belt heater
UL evaluated Yes
Usage SH380
SY/SZ240-380

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality