Configure product

VLT® AutomationDrive FC 300

Select your base selections to your new product

General
Required
(LD-) Lift Drive LD-
(302) 302
(T) Three phase
(A) 380 - 400 VAC
(E20) (E20) IP20 / Chassis
(B) Brake chopper
(X) Standard Cable Entries
(X) No adaptation
(X) Standard Language Pack
(AX) No A Option
(C4) MCO-305 ( SyncPos)
(DX) No D option
(B4) B4
(LD-302P18KTAE20H1BGX) LD-302P18KTAE20H1BGX
(XXXS018XAXBXC4X16DX) XXXS018XAXBXC4X16DX
(LD_) Lift Drive
(18.5) 18.5
(516,0) 516,0
(229,0) 229,0
(NV) NV
(242,0) 242,0
(242,0) 242,0
(24.2) 24.2
(35) 35
(56) 56
(22.300) 22.3
(21.340) 21.34
(Y901) Y901
(3A999.a) 3A999.a
(ERR01) Cannot Determine Vendor
(LD-302P18KTAE20H1BGX) LD-302P18KTAE20H1BGX
(XXXS018XAXBXC4X16DX) XXXS018XAXBXC4X16DX
(ERR01) ERR01