Une procédure de déconnexion a été initiée pour assurer la sécurité de votre compte.
Votre session expirera dans
Vous avez été déconnecté(e) en raison d'une inactivité au cours des 120 dernières minutes.
Vouliez-vous dire
16 produit(s) trouvé(s)
Temperature sensor, MBT 5310, 203 mm - 215 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin
Temperature sensor, MBT 5310, 48 mm - 60 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11
Temperature sensor, MBT 5310, 115 mm - 130 mm, G,3/4
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 9
Temperature sensor, MBT 5310, 36 mm - 48 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11
Temperature sensor, MBT 5310, 88 mm - 100 mm, G,1/2
Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Angular connector, Electrical connection size: Pg 11