Une procédure de déconnexion a été initiée pour assurer la sécurité de votre compte.
Votre session expirera dans
Vous avez été déconnecté(e) en raison d'une inactivité au cours des 120 dernières minutes.
27 produit(s) trouvé(s)
Temperature sensor, MBT 153, 10.00 m, Pt, 100 Ohm
Electrical connection: Cable, Cable type: Silicone
Sensor pocket, MBT 120
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153
Sensor pocket, MBT 120
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 200, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153
Sensor pocket, MBT 120
Protection tube diameter [mm]: 6.0, Insertion length [mm]: 100, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153
Sensor pocket, MBT 120
Protection tube diameter [mm]: 8.0, Insertion length [mm]: 150, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153
Sensor pocket, MBT 120
Protection tube diameter [mm]: 6.0, Insertion length [mm]: 250, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 153