Vous avez recherché :

MBS 33

162 produit(s) trouvé(s)

060G0213

Accessories, sensors, Accessory Wall Bracket AKS 32+33

Accessory Wall Bracket AKS 32+33, Used for product: AKS/MBS 33; AKS/MBS 32; MBS 4XXX; MBS 33M, Packing format: Multi pack, Quantity per packing format: 50

060G1267

Pressure transmitter, MBS 33, 0.00 bar - 4.00 bar, 0.00 psi - 58.02 psi

Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1625-A1AB08-0

060G1269

Pressure transmitter, MBS 33, 0.00 bar - 10.00 bar, 0.00 psi - 145.04 psi

Pressure reference: Absolute, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-2025-A1AB08-0

060G3037

Pressure transmitter, MBS 33, 0.00 bar - 1.60 bar, 0.00 psi - 23.21 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-1221-A1AB08-0

060G3042

Pressure transmitter, MBS 33, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33-2221-A1AB08-0

Afficher: